Publish your products
Indeeco - Explosion-proof Convector

Indeeco - Explosion-proof Convector

Indeeco’s Explosion-Proof Convector Heater is specifically engineered to deliver dependable heating in areas where explosive gases, vapors, or dust may be present. Designed for both safety and durability, this unit provides a heavy-duty, corrosion-resistant heat source ideal for harsh industrial applications.

Constructed with high-quality materials and built to meet stringent safety standards, this heater is certified for use in Class I, Division 1 and Division 2 hazardous locations, as well as Class II, Groups E, F, and G. Its low-profile, wall-mounted design ensures space-saving installation without sacrificing performance. It provides silent, convection-based heat without moving parts, reducing maintenance and improving reliability in remote or hard-to-access locations.

Whether it’s a chemical processing plant, offshore oil platform, or fuel storage terminal, the Indeeco Explosion-Proof Convector ensures consistent and safe operation, even in the most demanding environments.

Specification
  • Wide Selection of Sizes
    Four compact sizes to fit any space with ratings from 500 to 9,500 watts.

    Sloped Top Cabinet
    Prevents objects from being set on top of the convector, which can restrict airflow and cause overheating.

    Single and Three-Phase
    Unique design provides single and balanced three-phase loads in a single element.

    Gas and Dust Atmospheres
    Three listings cover the entire field, two for hazardous gases and vapors and one for dust particles.

    Wet Locations
    All unit sizes available with iriditecoated elements and powder-coated frames for NEMA 3 wet locations.

    Element
    Grade A Nickel-Chromium heating coils are insulated with ceramics and magnesium oxide from the copper heater tube and fitted with large aluminum fins locked in place.

    Cabinet
    Heavy gauge galvanized steel cabinet is painted with a beige powder coat for durability. Cabinet should be mounted at least 6 inches (152 mm) above the floor. Factoryfurnished wall brackets make installation easy.

    Thermal Protection
    A linear limit, automatic reset thermal cutout is built into every unit.

    Complete Electrical Package
    For larger single-phase and all three-phase units, a built-on contactor and transformer option package are available.

Technical specification
  • Unique ref.indeeco-explosion-proof-convector
  • Product familyExplosion Proof Convector
  • Product groupIndeeco
  • TypeObject (single object)
  • Date of publishing2025-12-30
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Heaters

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit