Publish your products
Berko HT SmartSeries Programmable
Berko HT SmartSeries Programmable
Berko HT SmartSeries Programmable
Berko HT SmartSeries Programmable

    Berko HT SmartSeries Programmable

    This SmartSeries fan-forced wall heater provides a convenient way to program your attic, basement, garage or workspace for year-round warmth and comfort. Its SmartSeries technology includes an easy-to-read LED touch screen and a programmable thermostat with separate settings for weekdays and weekends. The heater is UL/CSA listed for worry-free installation and operation in your home or business.

    Features:

    • Heater automatically adjusts wattage output and blower speed for whisper-quiet operation and optimum comfort
    • The heating element is heavy-duty, non-glowing steel fins brazed to steel sheathed tubular elements placed in a grid pattern that covers the entire discharge area
    • Automatic fan delay eliminates cold drafts on start-up and discharges residual heat from the heater body during shutdown
    • SmartSeries Digital Thermostat: 5/2-day programming with four periods per day
    • Contemporary, clean design with easy-to-use
    • LED touch screen
    • Easy installation – the heater is mounted prior to wiring. Both hands are free to make field connections in a spacious compartment

    IDEAL SPACES |Bedrooms; Living/Family Rooms; Kitchens; Bathrooms; Basements; Offices; Conference Rooms;Hallways; Lobbies; Waiting Rooms; Entrance Ways; Vestibules


    Specification
    • COLORS | White &Gray

      TEMP RANGE |40-99F

      CFM |100

      GRILLE |19-9/16″ H x 13-11/16″ W x 1″ D

      BACK BOX |17-7/16″ H x 12″ W x 3-3/4″ D

    Technical specification
    • Unique ref.marley-021
    • Product familyUnit Heaters
    • Product groupBerko
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationElectric Heater
    • CSI MasterFormat 2014 Code23 82 39
    • CSI MasterFormat 2014 TitleUnit Heaters
    • OmniClass Number23-33 15 25 17
    • OmniClass TitleElectric HVAC Resitive Unit Heaters

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit