Publish your products
Atomic 3000 LED LED-BASED STROBE WITH UNIQUE AURA BACKLIGHT
Atomic 3000 LED LED-BASED STROBE WITH UNIQUE AURA BACKLIGHT
Atomic 3000 LED LED-BASED STROBE WITH UNIQUE AURA BACKLIGHT
Atomic 3000 LED LED-BASED STROBE WITH UNIQUE AURA BACKLIGHT
Atomic 3000 LED LED-BASED STROBE WITH UNIQUE AURA BACKLIGHT
Atomic 3000 LED LED-BASED STROBE WITH UNIQUE AURA BACKLIGHT
Atomic 3000 LED LED-BASED STROBE WITH UNIQUE AURA BACKLIGHT
Atomic 3000 LED LED-BASED STROBE WITH UNIQUE AURA BACKLIGHT
Atomic 3000 LED LED-BASED STROBE WITH UNIQUE AURA BACKLIGHT
Atomic 3000 LED LED-BASED STROBE WITH UNIQUE AURA BACKLIGHT
    Martin

    Atomic 3000 LED LED-BASED STROBE WITH UNIQUE AURA BACKLIGHT

    The Atomic™ 3000 LED is the perfect blend of a traditional strobe and cutting-edge LED technology. Capitalizing on the original Atomic™ 3000 DMX’s 15 years of success, this new version features identical functionality and behaviour – with the added benefits of LED technology. It offers the same extreme brightness as its iconic predecessor, but with substantially lower peak power consumption.

    The Atomic 3000 LED is not only a strobe, but also a creative tool that incorporates backlight illumination with RGB-controlled LEDs pointing into the reflector. It delivers stunning eye candy looks similar to the MAC Aura™ and the MAC Quantum™ Wash.

    Internal FX macros and simplified re-use of the original Atomic Colors scroller complete the full-feature package and empower the Atomic 3000 LED to become the ultimate creative lighting tool.

    • Brightest LED-based strobe on the market
    • Unique RGB-controlled Aura backlight for stunning eye candy looks
    • Same look and feel as the original Atomic 3000 DMX


    Specification
    • FEATURES

      • Classic reflector look
      • Iconic letterbox shape and industrial design
      • Aura backlight (RGB) into reflector
      • Dimmable house-light function at reduced brightness and power consumption
      • LED and Xenon mode available via menu and DMX control channel
      • Use of original Atomic color scroller made easy via internal power and data supply
      • 4 button menu and LCD display for quick and easy setting adjustment
      • Clever rigging and bracket solution
      • 4 Channel DMX mode as Atomic 3000 (easy replacement)
      • 14 Channel Extended DMX mode incl. Aura control and internal FX macros
      • RDM compatible, USB port for software updates

      SPECIFICATIONS

      PHYSICAL

      Length: 245 mm (9.7 in.)Width: 425 mm (16.8 in.)Height: 240 mm (9.5 in.)Weight: 7.8 kg (17.2 lbs.)All data including mounting bracket

      DYNAMIC EFFECTS

      Strobe: 0.289 - 16.667 Hz, variable flash rate, intensity and durationSpecial effects: Blinder, ramp up/down, random flash, lightning. spikes, pre-programmed FXAura (secondary LED array illumination) color mixing: RGB

      CONTROL AND PROGRAMMING

      Control systems: DMX, RDMDMX channels: 3/4/14DMX compliance: USITT DMX512-ARDM compliance: ANSI/ESTA E1.20 RDMSetting and addressing: Control panel with backlit monochrome graphic displayTransceiver: RS-485Firmware update: via USB type A memory device or via DMX using Martin Companion

      OPTICS AND PHOTOMETRIC DATA

      Max. total output: 180,000 lumens*Beam (strobe) array:

      Light source: 228 x Cree XLamp XP-L, 10 W white LEDs (color temperature 5,700 K)
      Resolution: 8-bit
      Dimming, above 16.7% output intensity: Current-controlled, flicker-free
      Dimming, below 16.7% output intensity: PWM (refresh rate 6,000 Hz)
      Binning: Tight color and flux binning
      Minimum LED lifetime: 50,000 hours**

      Aura (backlight) array:

      Light source: 64 x Osram RGB LEDs
      Resolution: 8 bits per color plus 8-bit dimming
      Dimming: PWM (refresh rate 1,001 Hz)
      Binning: Tight color and flux binning
      Minimum LED lifetime: 50,000 hours**

      *For full photometric data, click on Photometrics in menu bar
      **To >70% output, figure obtained under manufacturer’s test conditions

      CONSTRUCTION

      Housing: Steel. high-impact thermoplastic, flame-retardant to UL 94 5VAColor: BlackProtection rating: IP 20

      INSTALLATION

      Mounting points: Two pairs of quarter-turn fastener points, M12 holes in adjustable bracketLocation: Indoor use only, must be fastened to structure or surfaceOrientation: AnyMinimum distance to combustible materials: 200 mm (8 in.) from fixtureMinimum distance to illuminated surfaces: 1 m (3 ft. 4 in.) from fixture

      CONNECTIONS

      AC Power: Neutrik PowerCON TRUE1 TOP male socketDMX data in/out: 5-pin locking XLRAtomic Colors color gel scroller: 4-pin locking XLRSoftware upload: USB 2.0

      ELECTRICAL

      AC power: 100-240 V AC nominal, 50/60 Hz
      Power supply unit: Auto-ranging electronic switch mode
      Typical half-cycle RMS inrush current at 230 V, 50 Hz: 17.7 A
      Typical earth-leakage current: 0.18 mA
      Power Factor: 0.98 @ 100 V , 0.96 @ 120 V , 0.89 @ 208 V , 0.88 @ 230 V , 0.87 @ 240 V
      Max current draw: 8.4 A @ 100 V / 120 V , 3.9 A @ 208 V / 230 V / 240 V
      Typical current draw: 6.8 A @ 100 V , 5.7 A @ 120 V , 3.5 A @ 208 V , 3.2 A @ 230 V , 3.1 A @ 240 V *
      Power Consumption
      Maximum: 740 W
      Typical: 663 W *
      Idle: 25 W *
      * Measurements made at nominal voltage. Allow for a deviation of +/- 10%. Allow for peak currents that exceed these figures when using the blinder effect.
      Typical: full output white, regulated fan speed.
      Idle: no output, regulated fan speed.

      THERMAL

      Cooling: Forced air (temperature-regulated, low noise, user-definable fan settings)Maximum ambient temperature (Ta max.): 40° C (104° F)Minimum ambient temperature (Ta min.): 5° C (41° F)Typical heat dissipation (calculated, +/- 10%): 2270 BTU/hr.

      ENVIRONMENTAL

      RoHS: CompliantREACH: CompliantWEEE: CompliantProposition 65: CompliantEfficacy (max output): 271.5 lm/WLWR*: 23,077 lm/kg (10,465 lm/lb)

      LWR = Lumen-to-Weight Ratio

      APPROVALS

      EU safety: EN 60598-2-17 (EN 60598-1), EN 62471, EN 62493EU EMC: EN 55015 Class B, EN 61547, EN 55032, EN 55035, EN 61000-3-2 Class A, EN 61000-3-3US safety: UL 1573US EMC: 47 CFR 15 Class ACanadian safety: CSA E598-2-17 (CSA E60598-1)Canadian EMC: ICES-003 Class AAustralia/NZ: RCMUnited Kingdom: UKCA

      RELATED ITEMS

      Martin Companion Cable: P/N 91616091Martin Companion Software Suite (including firmware uploader): Free download from www.martin.com

      ACCESSORIES

      Power connectors:

      Cable Connector, Neutrik PowerCON TRUE1 NAC3FX-W (female): P/N 91611789

      Power cables: Power Input Cable, H07RN-F, 2.5 mm2, bare ends to TRUE1, 1.5 m (4.9 ft.): P/N 91611797
      Power Input Cable, H07RN-F, 2.5 mm2, bare ends to TRUE1, 5 m (16.4 ft.): P/N 91611786
      Power Input Cable, SJOOW, 12 AWG, bare ends to TRUE1, 1.5 m (4.9 ft.): P/N 91610173
      Power Input Cable, SJOOW, 12 AWG, bare ends to TRUE1, 5 m (16.4 ft.): P/N 91610174Installation hardware:

      Half-coupler clamp: P/N 91602005
      G-clamp (vertical hanging installation only): P/N 91602003
      Quick trigger clamp (vertical hanging installation only): P/N 91602007

      Safety Cable, SWL 60 kg, BGV C1 / DGUV 17, black: P/N 91604006Safety Cable, SWL 60 kg, BGV C1 / DGUV 17, silver: P/N 91604007Atomic Colors gel scroller: P/N 91611086

      ORDERING INFORMATION

      Atomic 3000 LED™ in cardboard box: P/N 90425000

    Technical specification
    • Unique ref.atomic-3000-led-led-based-strobe-with-unique-aura-backlight
    • Product familyAutomated Lights
    • Product groupLED
    • TypeObject (single object)
    • Date of publishing2024-04-25
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit