Publish your products
ELP CL IP Full Color LED Ellipsoidal IP65 Rated
ELP CL IP Full Color LED Ellipsoidal IP65 Rated
ELP CL IP Full Color LED Ellipsoidal IP65 Rated
ELP CL IP Full Color LED Ellipsoidal IP65 Rated
ELP CL IP Full Color LED Ellipsoidal IP65 Rated
ELP CL IP Full Color LED Ellipsoidal IP65 Rated
ELP CL IP Full Color LED Ellipsoidal IP65 Rated
ELP CL IP Full Color LED Ellipsoidal IP65 Rated
ELP CL IP Full Color LED Ellipsoidal IP65 Rated
ELP CL IP Full Color LED Ellipsoidal IP65 Rated
    Martin

    ELP CL IP Full Color LED Ellipsoidal IP65 Rated

    Martin ELP LED ellipsoidal fixtures deliver the luminance, brightness and vivid color rendering that have been synonymous with the Martin name for more than 30 years. Martin ELP WW IP offers the industry-leading color rendering and brightness as the original Martin ELP WW but expands its versatility into temporary outdoor applications through IP65 compliance for moisture resistance and complete dust protection, along with C3 corrosion resistance. ELP’s ergonomic Danish engineering offers advances in lighting functionality that include the highly efficient gear-based Fine Focus—an industry first; and Fast Focus which allows focusing of the fixture without data flowing to it. ELP also offers 16-bit dimming with 4 selectable curves. ELP WW IP is available in black and white housing options and can be configured with one of four Martin static lens tubes in 19, 26, 36 and 50-degree beam angles, or a choice of two Martin Zoom lenses with choice of 15–30-degree and 25–50-degree range. ELP also offers flexibility in lighting design and inventory management through compatibility with third-party lens tubes along with a wide range of accessories including gel frames and gobos. Superior output, optics and color rendering, combined with robust protection from the elements, unparalleled ease-of-use and convenience, make Martin ELP the leading LED ellipsoidal fixture in its class.

    FEATURES

    • Legendary Martin quality in LED ellipsoidal light fixtures
    • Advanced optics engineered in Denmark
    • Warm White light engine employs leading-edge LED chipset technology for high output and smooth LED blending
    • Impressive light output of 7,000 lumens (at 3000K)
    • Industry-leading CRI rating of 97
    • Fast focus feature for data free focusing
    • Revolutionary Fine Focus gear-driven focus-adjustment knob locks in placement the first time
    • IP65-rated for water resistance and complete protection against dust and other particulates
    • 16-bit dimming with 4 selectable dimming curves
    • Compatible with universal accessories such as gel frames and gobo holders and rotators
    • Options include 4 static lens tubes and 2 zoom lenses with compatibility for 3rd party accessories
    • Halation color correction removes atypical blue and brown halos when using Martin lens tubes
    • Flicker-free operation
    • 4-blade manual framing shutters
    • Center of gravity at yoke for ergonomic use
    • Tilt knobs positioned to clear framing shutters
    • Regulated cooling for ultra-quiet operation
    • 5-pin DMX/RDM and Neutrik True1 In/Thru connectivity
    Specification
    • PHYSICAL

      Length: 644 mm (25.4 in.)
      Width: 255 mm (10.1 in.)
      Height: 255 mm (10.1 in.), 527 mm (20.1 in.) with bracket
      Weight: 11 kg (24.3 lb.) body only

      PHOTOMETRIC DATA

      Light engine luminous output: 16000 lumens
      Fixture luminous output: 7000 lumens
      CRI (Color Rendering Index) : >97
      CQS (Color Quality Scale): >93
      TM-30 Rf (IES TM-30-15 Fidelity Index): >93
      TM-30 Rg (IES TM-30-15 Gamut Index): >101
      TLCI (Television Lighting Consistency Index): >96
      * All Photometric Data measured in steady state (30 minutes warm-up time) at 25°C ambient.

      CONSTRUCTION

      Housing: Die-cast aluminum
      Color: Black or white variant
      Protection rating: IP65

        Keywords: Harman

      Technical specification
      • Unique ref.elp-cl-ip-full-color-led-ellipsoidal-ip65-rated
      • Product familyStatic Lights
      • Product groupEllipsoidal
      • TypeObject (single object)
      • Date of publishing2024-04-12
      • Edition number1
      Classification
      • BIMobject CategoryLighting - Theatrical Lighting
      • IFC classificationLight Fixture
      • UNSPSC nameLighting Fixtures and Accessories
      • UNSPSC code3911
      • Uniclass 2015 CodeEF_70_80
      • Uniclass 2015 DescriptionLighting
      • CSI MasterFormat 2014 Code26 50 00
      • CSI MasterFormat 2014 TitleLighting
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures
      • CSI UniFormat II CodeD5020
      • CSI UniFormat II TitleLighting & Branch Wiring

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Ireland
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Italy
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Latvia
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Madagascar
      Lithuania
      Maldives
      Panama
      Malawi
      Luxembourg
      Mongolia
      Puerto Rico
      Mali
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Moldova
      Nepal
      Saint Lucia
      Mauritius
      Monaco
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Oman
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Pakistan
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Palestine
      Sint Maarten
      Namibia
      Norway
      Philippines
      The Bahamas
      Niger
      Poland
      Qatar
      Trinidad and Tobago
      Nigeria
      Portugal
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      Singapore
      U.S. Virgin Islands
      Reunion
      Russia
      South Korea
      United States
      Rwanda
      San Marino
      Sri Lanka
      Saint Helena
      Serbia
      Syria
      São Tomé and Príncipe
      Slovakia
      Taiwan
      Senegal
      Slovenia
      Tajikistan
      Seychelles
      Spain
      Thailand
      Sierra Leone
      Svalbard and Jan Mayen
      Türkiye
      Somalia
      Sweden
      Turkmenistan
      South Africa
      Switzerland
      United Arab Emirates
      South Sudan
      Ukraine
      Uzbekistan
      Sudan
      United Kingdom
      Vietnam
      Tanzania
      Vatican City
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe