Publish your products
KG Sewage Pipe Bushing | Type DM | Novo
KG Sewage Pipe Bushing | Type DM | Novo
KG Sewage Pipe Bushing | Type DM | Novo
    MASTERTEC

    KG Sewage Pipe Bushing | Type DM | Novo

    KG sewage pipe bushing with "Novo" water barrier. The double socket is cast into concrete. After concreting, the closure plugs are removed and the seals inserted. The next pipe can be connected.

    available in Revit 2023-2027 and as IFC

    Specification
    • material:

      polypropylene

      available inner diameters:

      110-125 mm

      for wall thicknesses:

      240-400 mm

      versions (Ø sewage pipe / length):

      • Art.-No. 080350: Ø 110 mm / 240 mm
      • Art.-No. 080351: Ø 110 mm / 250 mm
      • Art.-No. 080352: Ø 110 mm / 300mm
      • Art.-No. 080353: Ø 110 mm / 365 mm
      • Art.-No. 080354: Ø 110 mm / 400 mm
      • Art.-No. 080355: Ø 125 mm / 240 mm
      • Art.-No. 080356: Ø 125 mm / 250 mm
      • Art.-No. 080357: Ø 125 mm / 300 mm
      • Art.-No. 080358: Ø 125 mm / 365 mm
      • Art.-No. 080359: Ø 125 mm / 400 mm
    Technical specification
    • Unique ref.kg-rdf-novo
    • Date of publishing2025-11-20
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Penetration systems