Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
mastertec/products/c32f4c2e-090d-4b17-8a3c-fd5e48d7c56f
Home
Categories
Construction
Lightning protection
Galvanised cross connector round/round 30mm
Available in United States
MASTERTEC
Follow
Galvanised cross connector round/round 30mm
for round conductors Ø 8 + 10 mm
available in Revit 2022-2027 and as IFC
Download
Specification
Specification
material:
Fe/Zn
versions:
Galvanised cross connector Universal 30mm M8 2-part
Revit model No. 1
Art.-No. 100127: 2-part, round/round, galvanised steel, heavy duty version, M8 screws
Galvanised cross connector Universal 30mm M8 3-part
Revit
model No
. 2
Art.-No. 100130: 3-part, round/round, galvanised steel, heavy duty version, M8 screws, with intermediate plate
Galvanised cross connector Universal 30mm M6
Revit
model No
. 3
Art.-No. 100133: 2-part, round/round, galvanised steel, lightversion, M6 screws
Technical specification
Technical specification
Unique ref.
kreuzverbinder-verzinkt-rund-rund-30mm
Date of publishing
2025-12-17
Edition number
1
Links
Links
Product url
https://www.mastertec.eu/en/products/lightning-protection/connectors/cross-connectors
Tendering information
https://ausschreiben.de/catalog/mastertec/catalogItem/370b3322-af7c-4290-9cf3-bc191e788fa9
Technical Drawing (additional article numbers available upon request)
https://www.mastertec.eu/de/p/pdf/00100127/technicaldrawing
Technical Data Sheet (additional article numbers available upon request)
https://www.mastertec.eu/de/p/pdf/00100127/techsheet
Classification
Classification
BIMobject Category
Construction - Lightning protection
Similar products
MASTERTEC
Galvanised cross connectors flat/flat
Download
MASTERTEC
Impact Tip for Earth Rod | Ø 20 mm
Download
MASTERTEC
Terminal Lug | V4A
Download
MASTERTEC
Profiled Earth Rod
Download
MASTERTEC
Fixed earthing terminal M16 and accessories
Download
MASTERTEC
Fixed earthing terminal M12
Download