Publish your products
Impact Sound Insulation Strip T1 | 10 mm
MASTERTEC

Impact Sound Insulation Strip T1 | 10 mm

Impact sound insulation strip for supporting slabs and stairs

Art.-No. 060210

available in Revit 2022-2027 and as IFC

Specification
  • material: PUR-bonded rubber granulate

    dimenions: 1000 mm (strip length) x 100 (strip width) x 10 (material thickness) mm

    impact sound reduction: up to 19 dB

    load test: up to 5 N/mm²

    properties:

    • for supporting slabs and stairs
    • UV-resistant
    • load test
    • impact sound test
Technical specification
  • Unique ref.trittschall-streifen
  • Date of publishing2026-05-26
  • Edition number1
Links
Classification
  • BIMobject CategoryBuilding Materials - Insulation