We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Kitchen Friend W5

Unique ref.: W5
Brand: Matavfallssystem
Product family: Kitchen
Product group: Appliances
Date of publishing: 2019-08-14
Edition number: 1
Type: Object (single object)
Download (6)

Food waste disposer for domestic usage. 3 stage grinding, dual rotation. Low noise - complies with noise level B - works in most cases if there is any regulations.


Material main: Aluminium
Material secondary: Polypropylene
Designed in: Sweden
Manufactured in: China
Weight Net (Kg): 10

BIMobject Category: Electronics - Appliances
IFC classification: Waste Terminal
Uniclass 2.0 Code: PR-35-14-31
Uniclass 2.0 Description: Food Waste Disposal Units
Uniclass 2015 Code: Pr_40_70_22_31
Uniclass 2015 Description: Food waste disposal units
NBS Reference Code: 35-14-31
NBS Reference Description: Food Waste Disposal Units
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Electronics - Appliances

Name Value
Capacity 3/4 Hp (560 Watt)
Material Cast aluminum
Width 225 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Cast aluminum

All BIM objects are real products from real manufacturers confirmed and approved