Publish your products
ALU MAT WIDE with ribbed insert (drying mat)
ALU MAT WIDE with ribbed insert (drying mat)
ALU MAT WIDE with ribbed insert (drying mat)
    MATTING

    ALU MAT WIDE with ribbed insert (drying mat)

    ALU MAT WIDE - entrance mat with ribbed inserts.

    The smart system with aluminum profiles with different types of inserts makes the Entrance ALU carpet very effective. Textile, rubber or brushes, the type of entrance you have determines which insert is needed.

    The entrance rug with the aluminum profiles WIDE is a stylish, dense rug where the dirt collects on top of the rug. It is very well suited to cover larger areas, with the wide profiles you get a very durable rug. Inserts of rubber or brushes provide the best scraping function, while a textile insert provides both scraping and drying function. The aluminum profiles are held together by rubber connectors that make the carpet rollable.

    The carpet can be placed both in a well or as an overhead carpet, then it is recommended to use a ramp around the carpet.

    ALU MAT is resistant to:
    - Salt / snow melting agent
    - Basic chemical agents that do not contain chlorine.

    ALU MAT WIDE with rubber or brush inserts best fits in zones 1 and 2, in an entrance consisting of three zones.
    ALU MAT WIDE with textile inserts fits best in zones 2 and 3, in an entrance consisting of three zones.

    Specification
    • Colour: Grey, brown and black. Textiles are slightly mottled.

      Height: 11 mm

      Load: 3 200 kg/m² (*maximum weight per wheel 150 kg, for trolley or similar with 4 wheels = max 600 kg/each)

      Tolerance: Carpet: +/- 2 mm. Manhole: Depth +/-2 mm. A well-functioning entrance mat depends on a smooth and even surface. An uneven surface can result in deformation of the mat's aluminium profiles.

      Temperature: +5° to +70° (indoor)

      Warranty: 3 years against production defects, excluding wear and tear.

      Slip resistance: R12 according to DIN 51130.

      Fire protection: Cfl-s1 according to EN 13501.

      Cleaning: The mat should be swept/vacuumed regularly. If necessary, the mat can be rolled up, sweep or vacuum clean in the well, roll back.

      Other: The aluminium profiles can be anodised.

      matting entrématta torkmatta torkmattor skrapmatta hållbarhet nedsänkta mattor ingjutningsram ingjutningsramar entremattor entrematta dörrmattor dörrmatta gummimattor gummimatta skrapgaller gångmattor gångmatta bvb entrance mat drying mat drying mats scraper mat durability submerged mats moulding frame moulding frame entrance mats entrance mat door mats door mat rubber mats rubber mat scraping grid walking mats walking mat

    Technical specification
    • Unique ref.ALU-wide-textile
    • Product familyEntrance Mats
    • Product groupMat
    • TypeObject (single object)
    • Date of publishing2024-04-19
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inPoland
    Classification
    • BIMobject CategoryFlooring - Entrance Flooring

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit