Publish your products
COMBI ROLL ECO
COMBI ROLL ECO
COMBI ROLL ECO
COMBI ROLL ECO
COMBI ROLL ECO
    MATTING

    COMBI ROLL ECO

    COMBI ROLL ECO is a PVC-free, strong and durable combination mat with a surface layer of recycled PET. The deep-pressed pattern effectively collects dirt and moisture. Borderless mat. Excellent for larger surfaces. Metered goods.

    An exclusive combination carpet which is ideal as a runner in environments such as shopping centres. It is attractive, sound-absorbing and non-slip. The carpet has a polyester surface layer made from recycled PET bottles and an underside which contains recycled rubber. The rolls are 183 cm wide and 20 m long. The carpet has no chamfered edges and the backing is completely smooth, which means that it can also be laid edge-to-edge to cover really large areas. The longitudinal pattern is repeated transversely, making the joins completely invisible.

    The PET polyester surface layer has excellent absorbency and dries quickly. The deep-pressed pattern effectively scrapes off thick dirt. The underside of the carpet is made of hard-wearing SBR rubber. Thanks to its properties, the carpet requires minimal care, making it a highly economical choice.

    Every COMBI mat is a commitment to environmental responsibility. Our mats are made from recycled PET yarn, a process that recycles up to an impressive 68 PET bottles per square metre. By choosing one of our COMBI mats, you are making a conscious choice that contributes to a more sustainable future.

    Specification
    • Thickness/weight: 9 mm. Approx. 3.4 kg/m2

      Properties: Excellent absorbency, fibres dry quickly, non-slip

      Fire resistance class: D.O.C. FF-1-70 (Pill test)

      Guarantee: 2 years

      Recyclable: No

      Care: Daily vacuuming. Wash regularly using a Textile Care Machine.

      Environment: For indoor use. Heavy traffic.

      Colours: Black and grey.

    Technical specification
    • Unique ref.combi-roll
    • Product familyEntrance Mats
    • Product groupMat
    • TypeObject (single object)
    • Date of publishing2020-08-04
    • Edition number1
    • Height (mm)9
    • Width (mm)1830
    • Depth (mm)20000
    Related
    • Designed inSweden
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Other Flooring
    • Uniclass 2015 CodePr_35_57_11_26
    • Uniclass 2015 DescriptionEntrance mats

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit