Publish your products
StandUp SCREEN
StandUp SCREEN
StandUp SCREEN
StandUp SCREEN
StandUp SCREEN
StandUp SCREEN
StandUp SCREEN
    MATTING

    StandUp SCREEN

    The StandUp SCREEN is a flexible, foldable screen that is easy to move and fold with an eyelet for hanging. SCREEN is available in two different sizes and fits all our StandUp desks and other surfaces. A soundproofing and a separating desktop screen to create peace or privacy in the office or study environment. SCREEN is available in two different sizes and fits all our StandUp tables and other surfaces.

    The desk screen has a core made of stable, recyclable channel plastic. The exterior is covered with OEKO-tex certified Hush from Gabriel, a mottled fabric with a tufted look. The interior is covered with the OEKO-tex certified Alcala from Lechfabrics. A suede-like fabric that gives the inside life and softness.

    • The eyelet allows you to hang the screen when not in use.
    • The 80-cm desk screen size fits larger desktops and the 58-cm desk screen size fits smaller desktops.
    • Store and hang it with our HOOK table hook, HOOK wall hook, HANGER floor stand or STORAGE storage furniture.

    We also produce screens based on customer-specific requests. Feel free to ask us if you have special requests for fabrics, materials, etc.

    Specification
    • Material: Textiles Hush/Alcala, recyclable corrugated plastic core

      Width: 580 mm / 800 mm

      Height: 550 mm

      Depth: 550 mm

      Colours: Grey/green, Grey/blue and Grey/grey

    Technical specification
    • Unique ref.standup-screen
    • Product familyStandUp
    • Product groupDesk
    • TypeAssembly (multiple objects)
    • Date of publishing2024-04-23
    • Edition number1
    • Height (mm)550
    • Width (mm)580
    • Depth (mm)550
    Related
    • Material mainPolyester
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inLatvia
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • Uniclass 2015 CodePr_40_30_20_03
    • Uniclass 2015 DescriptionAcoustic screens

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden