Publish your products
mattONE perforated
mattONE perforated
mattONE perforated
mattONE perforated
mattONE perforated
    mattONE

    mattONE perforated

    O-Block milled units to be utilized to reinforce the masonry wall. Utilized only for vertical reinforcements.
    Specification
    • Creation of a vertical rib made by reinforced concrete and placed in AAC mattONE “O-Block” 500, having thermal conductivity λ10 dry equal to 0.12 W / mK and CE marking in accordance with UNI EN 771-4, Euroclass fire reaction A1,size 20, 24, 30, 36, 40, 45, 50 cm x 25 x 62.5 cm (S x H x L), section diameter for reinforced CLS casting 12.5 cm (20 cm sp), 15 cm (sp 24 cm) and 20 cm (sp ≥ 30 cm) (reinforcement calculations and checks to be carried out).
    Technical specification
    • Unique ref.mattONE-perforated
    • Product familywalls
    • Product groupvertical reinforcement
    • TypeObject (single object)
    • Date of publishing2018-05-22
    • Edition number1
    • Height (mm)250
    • Depth (mm)625
    Links
    Related
    • Material mainAerated concrete
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryWalls - Other Walls
    • IFC classificationBlock
    • UNSPSC nameBlocks
    • UNSPSC code301315
    • Uniclass 2015 CodePr_20_93_52_05
    • Uniclass 2015 DescriptionAutoclaved aerated concrete (AAC) blocks
    • CSI MasterFormat 2014 Code04 22 26
    • CSI MasterFormat 2014 TitleAutoclaved Aerated Concrete Unit Masonry
    • OmniClass Number23-15 15 21
    • OmniClass TitleWall Blocks
    • CSI UniFormat II CodeF1020
    • CSI UniFormat II TitleIntegrated Construction

    Region availability

    Europe
    Italy
    San Marino
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit