Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
mavilop/products/6570b549-45bf-4c7c-b989-faebf73a06c7
Home
Categories
Furniture
Sofas
Alaska Sofa
Available in United States
mavilop
Follow
Alaska Sofa
4.8
(5 reviews)
3 Seater sofa with lacquered metal frame, with fully upholstered seat and backrest. Includes two decorative cushions. For indoor use.
Download
Technical specification
Technical specification
Unique ref.
alaskasofa
Type
Object (single object)
Date of publishing
2021-11-19
Edition number
1
Height (mm)
760
Width (mm)
1700
Depth (mm)
650
Links
Links
Product url
https://mavilop.es/area-clientes/
Related
Related
Material main
Metal
Material secondary
Fabric
Classification
Classification
BIMobject Category
Furniture - Sofas
IFC classification
Furnishing Element
OmniClass Number
23-21 23 13 15
OmniClass Title
Residential Sofas
Similar products
Fritz Hansen
Alphabet Sofa™ Series PL300-1
4.4
(
83
)
Download
Fritz Hansen
Alphabet Sofa™ Series PL300-4
4.3
(
170
)
Download
Rubelli
PALAZZO SOFA
4.4
(
70
)
Download
COR Sitzmöbel
Jalis Sofa
4.1
(
35
)
Download
COR Sitzmöbel
Siwa
4.3
(
21
)
Download
COR Sitzmöbel
Mell Sofa
4.4
(
39
)
Download