Publish your products
Erich chandelier
Erich chandelier
Erich chandelier
Erich chandelier
Erich chandelier
Erich chandelier

    Erich chandelier

    Metal fittings, shades — nickel, brass. Dome lamps — blown glass of white color. Wide range. The floor and table lamps have a dome lamp with adjustable position. Adjustable height.

    Specification
    • Bulbs: 8 X E14 (40W)

      Lamp power: 40 W

      VOLTAGE: AC220_240 V

      IP: IP20

      Lampshade Height, mm: 265

      Ceiling bowl height, mm: 26

      Ceiling bowl diameter, mm: 140

      Ceiling mount type: Plank

      Warranty 2 years

      Article: MOD221-PL-08-G

    Technical specification
    • Unique ref.Erich-chandelier
    • Product familyDecorative
    • Product groupErich
    • TypeObject (single object)
    • Date of publishing2023-03-13
    • Edition number1
    • Height (mm)1300
    • Width (mm)960
    • Depth (mm)570
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inGermany
    • Weight Net (Kg)6.36
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLamp
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Region availability

    Europe
    Åland Islands
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City