Publish your products
Pendant lamp Arco
Pendant lamp Arco
Pendant lamp Arco
Pendant lamp Arco

    Pendant lamp Arco

    Metal fittings plated in brass color. Dome lamps — transparent blown glass with corrugated texture. The height of the chandeliers is adjustable with a bar. Light source — lamps with G9 base.
    Specification
    • Title Pendant lamp Arco
      Lamps 3ХG9
      Lamp power, W 40
      Voltage, V AC220_240
      Lampshade height, mm 180
      Lighting fixture height , mm 489
      Height of the ceiling cup, mm 25
      Lighting fixture diameter, mm 350
      LED -
      IP IP 20
      Warranty 5 years
      Article MOD223PL-03BS


    Technical specification
    • Unique ref.Pendant-lamp-Arco
    • Product familyDecorative
    • Product groupArco
    • TypeObject (single object)
    • Date of publishing2023-07-12
    • Edition number1
    • Height (mm)489
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inGermany
    • Weight Net (Kg)1.96
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLamp
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Region availability

    Europe
    Åland Islands
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City