Publish your products
Box Gobbler 1428 - Package Only Wall Insert
Box Gobbler 1428 - Package Only Wall Insert
Box Gobbler 1428 - Package Only Wall Insert
Box Gobbler 1428 - Package Only Wall Insert
Box Gobbler 1428 - Package Only Wall Insert
Box Gobbler 1428 - Package Only Wall Insert
Box Gobbler 1428 - Package Only Wall Insert
Box Gobbler 1428 - Package Only Wall Insert
Box Gobbler 1428 - Package Only Wall Insert
Box Gobbler 1428 - Package Only Wall Insert

    Box Gobbler 1428 - Package Only Wall Insert

    This through-wall package drop creates a safe space for package deliveries and manages the most common-sized boxes shipped.

    Specification
    • Features:

      • The 14 x 28-inch wall opening and roller bottom door will move packages through walls with ease
      • K-Flex 2 inch Insulated door helps maintain heating and cooling efficiencies
      • 4-6 digit keypad controller unlocks the door, just enter the code, open the door and then place packages in
      • Top Quality Stainless Steel electronic rotary latch secures the door
      • Works great in combination with our 3-foot conveyor ramp
    Technical specification
    • Unique ref.box-gobbler-1428-package-only-wall-insert
    • Product familyWall Inserts
    • Product groupBox Gobblers
    • TypeObject (single object)
    • Date of publishing2022-08-10
    • Edition number1
    • Height (inches)51.25
    • Width (inches)21.75
    • Depth (inches)12
    Related
    • Material mainAluminium
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)55
    Classification
    • BIMobject CategoryFurniture - Post & Mail Boxes

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit