Publish your products
MasterSeal 6100 FX - Lightweight, single component cementitious waterproofing system
MasterSeal 6100 FX - Lightweight, single component cementitious waterproofing system
MasterSeal 6100 FX - Lightweight, single component cementitious waterproofing system
MasterSeal 6100 FX - Lightweight, single component cementitious waterproofing system
MasterSeal 6100 FX - Lightweight, single component cementitious waterproofing system
MasterSeal 6100 FX - Lightweight, single component cementitious waterproofing system
MasterSeal 6100 FX - Lightweight, single component cementitious waterproofing system
MasterSeal 6100 FX - Lightweight, single component cementitious waterproofing system
    Archived

    MasterSeal 6100 FX - Lightweight, single component cementitious waterproofing system

    Lightweight, single component cementitious waterproofing system. MasterSeal 6100 FX - Innovative and sustainable, one component, low consumption elastic membrane, for high performance waterproofing of concrete structures
    Specification
    • Application, following instructions provided by supplier, 2 mm of elastic and flexible, cementitious waterproof membrane (single component) MasterSeal 6100 FX from BASF (or analogous). Physical properties of the product: Density of mixed material (EN 1015-6): < 1,3 g/cm3 Water vapour permeability (EN ISO 7783-1,2): Sd < 2 m (2mm thickness) CO2 permeability (EN 1062 – 6): Sd > 100 m (2mm thickness) Capillary water absorption (EN 1062-3): w < 0,05 kg/m2 h0.5 Water pressure resistance (positive EN 12390-8) ≥ 5,0 bar Water pressure resistance (negative UNI 8298-8) ≥ 1,0 bar Crack bridging (static EN 1062 – 7 (A)): ≥ A4 (23ºC); ≥ A3 (-10ºC) Crack bridging (dynamic EN 1062 – 7 (B): ≥ B3.1 (23ºC); ≥ B3.1 (-10ºC) Crack bridging (without weathering) ≥ 2,0 mm (23ºC); ≥ 0,6 mm (-10ºC) Adhesion to concrete (EN 1542): ≥ 2.0 N/mm2 Adhesion to concrete after freeze-thaw cycling (EN 13687-1): ≥ 1,7 N/mm2 Impact resistance (EN ISO 6272): ≥ 5 Nm Abrasion resistance (EN ISO 5470-1): < 1200 mg Ammonia emission first 15 minutes (EN ISO 16000-9:2006-9): ≤ 5 mg/m3
    Technical specification
    • Unique ref.6100
    • TypeObject (single object)
    • Date of publishing2016-09-26
    • Edition number2
    Related
    • Material mainPolymer-modified cementitious
    • Designed inGermany
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationMaterial
    • Uniclass 2015 CodePr_20_31_53_66
    • Uniclass 2015 DescriptionPolymer-modified cementitious slurries
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryPolymer-modified cementitious slurries
    • CSI MasterFormat 2014 Code07 10 00
    • CSI MasterFormat 2014 TitleDampproofing and Waterproofing
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit