Set your location and language to prioritise localised information. Continue
Green Roof Waterproofing - MasterSeal Roof

Green Roof Waterproofing - MasterSeal Roof

MasterSeal Roof liquid-applied waterproofing systems form a seamless, fully adhered membrane that avoids welds and seams around roof elements. Root resistance and long service life ensure ideal properties for roofs where a vegetation layer will be installed. A full set of construction details and system layout is included. For more information, please contact your local Master Builders Solutions representative.
Specification
  • Roof waterproofing with MasterSeal Roof seamless system based on one coat of two-component, 100% solid content, hybrid- or pure polyurea waterproof membrane from Master Builders Solutions or similar approved, applied with minimum thickness of 2 mm. System configuration specific for low-slope inverted roofs where a final intensive or extensive green roof layer will be installed. MasterSeal Roof system includes specific primer according the substrate and a UV resistant topcoat for surfaces not covered with the planting and vegetation layers.
Technical specification
  • Unique ref.green-roof-waterproofing-masterseal-roof
  • Product familyMasterSeal® - Master Builders Solutions
  • Product groupLiquid-Applied Roof Waterproofing Deck Coatings
  • TypeBuilding Material
  • Date of publishing2022-05-26
  • Edition number1
Related
  • Material mainPolyurea
  • Material secondaryPolyurethane
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationMaterial
  • Uniclass 2015 CodeSs_30_40_30_42
  • Uniclass 2015 DescriptionLiquid-applied inverted roof covering systems
  • CSI MasterFormat 2014 Code07 14 00
  • CSI MasterFormat 2014 TitleFluid-Applied Waterproofing
  • OmniClass Number23-13 25 17 15
  • OmniClass TitleFluid Applied Waterproofing

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City