Publish your products
Drinking water tank internal waterproofing - MasterSeal 531
Archived

Drinking water tank internal waterproofing - MasterSeal 531

MBCC Group is now Sika!

Please find all the MBCC Group, Master Builders Solutions, Watson Bowman Acme and Thermotek BIM objects at:

www.bimobject.com/Sika

MasterSeal 531 - Waterproof, single component cementitious mortar, suitable for potable water contact. For more information, please contact your local Master Builders Solutions representative.
Specification
  • Application of 2 coats with total thickness of 2 mm of cementitious waterproof coating (one component to be mixed with defined amount of water) MasterSeal 531 from Master Builders Solutions <country> (or analogous). Physical properties of the product:Water vapour permeability (EN ISO 7783-1,2): Sd < 5 m (2mm thickness)Capillary water absorption (EN 1062-3): w < 0,05 kg/m2 h0.5Water pressure resistance (positive EN 12390-8) ≥ 1,5 barWater pressure resistance (negative UNI 8298-8) ≥ 1,0 barAdhesion to concrete (EN 1542): ≥ 1,0 N/mm2Adhesion to concrete after freeze-thaw cycling (EN 13687-1): ≥ 1,0 N/mm

Technical specification
  • Unique ref.MasterSeal_531
  • Product familyMasterSeal® - Master Builders Solutions
  • Product groupCementitious Waterproofing Coatings
  • TypeObject (single object)
  • Date of publishing2018-03-27
  • Edition number1
Related
  • Material mainPolymer-modified cementitious
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationMaterial
  • Uniclass 2015 CodeSs_32_80_03
  • Uniclass 2015 DescriptionApplied waterproofing and tanking systems
  • CSI MasterFormat 2014 Code07 16 13
  • CSI MasterFormat 2014 TitlePolymer Modified Cement Waterproofing
  • OmniClass Number23-13 25 17 19
  • OmniClass TitleCementitious and Reactive Waterproofing
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit