Selecting the location and language will prioritise localised information. Continue
Roof WP system (Hyb. Polyurea) - MasterSeal Roof 2113
MBCC Group

Roof WP system (Hyb. Polyurea) - MasterSeal Roof 2113

MasterSeal Roof 2113 Roof waterproofing system with hybrid polyurea membrane. Primer: According to substrate. Membrane: MasterSeal M 813, Two component hybrid polyurea, pigmented, elastic, highly reactive, spray applied waterproofing membrane with short curing time. Topcoat: MasterSeal TC 259 or TC 269, UV resistant protective top sealer for use on roofing applications. For more information, please contact your local Master Builders Solutions representative.
Specification
  • Application of one coat with minimum total minimum thickness of 2 mm of two-component, 100% solid content, hybrid polyurea waterproof membrane MasterSeal M 813 from Master Builders Solutions (or analogous). To apply the product, a two component heated, high pressure, proportioning spray equipment will be used. The system includes the application of primer according substrate and topcoat. Physical properties of the complete system: Capillary water absorption (EN 1062-3): max. 0.01 kg/m² · h0.5 Permeability to water vapour (EN ISO 7783-1; EN ISO 7783-2): Sd = 5 Permeability to carbon dioxide (EN 1062-6): Sd min. 2000 Crack bridging (EN 1062-7 A- Static): A5 (+23ºC) Impact resistance (EN ISO 6271-1): min. 4 Nm Resistance to spreading fire and radiant heat (EN 13501 part 5): BRoof (t2) on bituminous substrates
Technical specification
  • Unique ref.MasterSeal_Roof_2113
  • Collection setMasterSeal® - Master Builders Solutions
  • CollectionLiquid-Applied Roof Waterproofing Deck Coatings
  • TypeObject (single object)
  • Date of publishing2020-07-24
  • Edition number1
Related
  • Material mainPolyurea
  • Material secondaryPolyurethane
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • Uniclass 2015 CodePr_35_31_68_64
  • Uniclass 2015 DescriptionPolyurethane (PUR) waterproof coatings
  • CSI MasterFormat 2014 Code07 14 14
  • CSI MasterFormat 2014 TitleHot Fluid-Applied Polyurea Waterproofing
  • OmniClass TitleFluid Applied Waterproofing
  • OmniClass Number23-13 25 17 15

Region availability

Europe
Austria
Belgium
Czech Republic
Denmark
Finland
France
Germany
Ireland
Italy
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Slovakia
Spain
Sweden
United Kingdom