Set your location and language to prioritise localised information. Continue
Parking interm. deck trafficable WP system - MasterSeal Traffic 2239
MBCC Group

Parking interm. deck trafficable WP system - MasterSeal Traffic 2239

Intermediate parking deck waterproofing with MasterSeal Traffic 2219 seamless system, based spray applied 100% solid content, 100% polyurea waterproof membrane MasterSeal M 689 from Master Builders Solutions or similar approved. With dynamical crack bridging, class B 4.2 @ -20°C. Total approximate thickness of applied system: 3 - 5 mm. 

Primer: MasterTop P660 or P 622 or MasterSeal P 770 

Membrane: MasterSeal M 689 

Overspray: MasterSeal M 689

Specification
  • The traffickable waterproofing system will show evidence of fulfilling following characteristics:

    • Capillary water absorption (EN 1062-3): < 0,1 kg/m² · h0.5

    • Permeability to water vapour (EN ISO 7783-1; EN ISO 7783-2): Class II

    • Permeability to carbon dioxide (EN 1062-6): Sd > 50 m

    • Crack bridging (EN 1062-7): Dynamic ≥ B4.2 (-20ºC)

    • Abrasion resistance (EN ISO 5470-1, Taber H22, 1000 g, 1000 c): < 3000 mg

    • Impact resistance (EN ISO 6271-1): ≥ 4 Nm

    • Adhesion to concrete (EN 1542): > 3 N/mm2

    • Adhesion to concrete after freeze-thaw cycling (EN 13687-1): > 2,0 N/mm2

    • Reaction to fire (EN 13501 part 1): Cfl - s1

    • Skid resistance (EN 13036-4): Class I

Technical specification
  • Unique ref.MasterSeal_Traffic_2239
  • Product familyMasterSeal® - Master Builders Solutions
  • Product groupVehicular Traffic Waterproofing Deck Coatings
  • TypeObject (single object)
  • Date of publishing2021-04-27
  • Edition number1
Related
  • Material mainPolyurea
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_35_31_68_64
  • Uniclass 2015 DescriptionPolyurethane (PUR) waterproof coatings
  • CSI MasterFormat 2014 Code07 14 14
  • CSI MasterFormat 2014 TitleHot Fluid-Applied Polyurea Waterproofing
  • OmniClass Number23-13 25 17 23 13
  • OmniClass TitleVehicular Waterproof Traffic Coatings

Region availability

Europe
Austria
Belgium
Bulgaria
Czech Republic
Denmark
Finland
France
Germany
Ireland
Italy
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Spain
Sweden
Switzerland
United Kingdom