Set your location and language to prioritise localised information. Continue
Parking interm. deck trafficable WP system - MasterSeal Traffic 2271
MBCC Group

Parking interm. deck trafficable WP system - MasterSeal Traffic 2271

A rigid car park deck coating system for intermediate decks and ramps where a hard wearing, non crack bridging system with an aesthetic surface is required. Scratch Primer: MasterSeal P 617 (filled) Topcoat: MasterSeal TC 373
Specification
  • Application of MasterSeal Traffic 2271 system fromMaster Builders Solutions [country] (or analogous) including primer, wear coat and topcoat with a minimum thickness of the system of 1,5 mm. Required properties/approvals: Capillary water absorption (EN 1062-3): less than 0.1 kg/m² · h0.5 Permeability to water vapour (EN ISO 7783-1; EN ISO 7783-2): Class II Permeability to carbon dioxide (EN 1062-6): Sd > 50 Abrasion resistance (EN ISO 5470-1): less than 3000 mg Impact resistance (EN ISO 6271-1): ≥ 4 Nm Adhesion by pull-off test (EN 1542): > 2,0 N/mm Reaction to fire (EN 13501-1): Bfl - s1 Skid resistance (EN 13036-4): Class III OS8 according to RILI SIB 2001 CE mark according to EN 1504-2 and EN13813
Technical specification
  • Unique ref.MasterSeal_Traffic_2271
  • Product familyMasterSeal® - Master Builders Solutions
  • Product groupVehicular Traffic Waterproofing Deck Coatings
  • TypeObject (single object)
  • Date of publishing2018-03-27
  • Edition number1
Related
  • Material mainEpoxy
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_35_31_68_64
  • Uniclass 2015 DescriptionPolyurethane (PUR) waterproof coatings
  • CSI MasterFormat 2014 Code07 14 00
  • CSI MasterFormat 2014 TitleFluid-Applied Waterproofing
  • OmniClass Number23-13 25 17 23
  • OmniClass TitleWaterproof Traffic Coatings

Region availability

Europe Asia
Austria
Türkiye
Denmark
Germany
Norway
Switzerland