Unique ref.: | alpolic_intl |
---|---|
Brand: | 三菱ケミカルインフラテック [Mitsubishi Chemical Infratec Co., Ltd.] |
Product family: | ALPOLIC |
Product group: | EXTERIOR / INTERIOR |
Date of publishing: | 2021-01-12 |
Edition number: | 1 |
Type: | Building Material |
ALPOLIC™ is proud to be a global leader in metal composite materials. Our premium ACM/MCM products have inspired new aesthetics and enabled new design possibilities for decades. Our commitment to quality, sustainability, and customer support is unmatched. With around 50 years in the business, we know excellence. ALPOLIC™ materials stand out and demand to be noticed in any setting. Our fire safety is the best in the market, and it is available in Class A1 and A2 according to EN 13501-1.
"ALPOLIC™ Applications :
Aluminum or Metal Composite Materials for Building cladding, Façade, Curtainwall, Interior Decollation, Ceiling, Roof, Corporate Identity, etc.
Fire Classifications :
EN13501-1 Class A1, A2, B
Designed in: Japan
Manufactured in: Japan"
Product url: | https://www.alpolic.com/alpolic-intl/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/mcc-gr/product/alpolic_intl
Material main: | Aluminium |
---|---|
Material secondary: | |
Designed in: | Japan |
Manufactured in: | Japan |
BIMobject Category: | Walls - Cladding |
---|
BIMobject®