Publish your products
Haven Four Meeting Pod
Haven Four Meeting Pod
Haven Four Meeting Pod
Haven Four Meeting Pod

    Haven Four Meeting Pod

    The Haven Four Meeting Pod is a high-performance meeting pod designed for private group meetings and collaborative video sessions.

    Acoustic Privacy:
    Features triplex glass panels that block external noise while maintaining an airy, light-filled workspace.
    Active Ventilation:
    Advanced system refreshes internal air every 60 seconds for maximum comfort during long sessions.
    Ergonomic Interior:
    Equipped with built-in benches upholstered in premium Camira fabric, designed for comfort.
    Smart Lighting:
    Energy-efficient LED lighting tailored to reduce eye strain during both screen work and face-to-face meetings.

    FSC-certified wood, TÜV SÜD safety tested, and EcoVadis Gold sustainability rating.

    Specification
    • Size:
      Exterior: H: 2250mm W: 2100mm D: 1280mm
      Interior: H: 2050mm W: 2008mm D: 1215mm

      Lighting: A bespoke quad-unit LED lighting system, delivering 550 lux and 4000k natural light for optimal working conditions.

      Power consumption: Standby mode: 1W, Standard use: 89W

    Technical specification
    • Unique ref.haven-four
    • Product familyOffice Phone Booths
    • Product groupMeeting Pods
    • TypeObject (single object)
    • Date of publishing2026-02-17
    • Edition number1
    • Height (mm)2250
    • Width (mm)2100
    • Depth (mm)1280
    Links
    Related
    • Material mainMDF
    • Material secondaryLaminate
    • Designed inUnited Kingdom
    • Manufactured inBulgaria
    • Weight Net (Kg)650
    Classification
    • BIMobject CategoryFurniture - Office Booth

    Region availability

    Europe North America
    Åland Islands
    United States
    Albania
    Andorra
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City