Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
meca-sonic/products/0c62d0ef-a51c-4172-93c4-99e11c8884df
Home
Categories
Furniture
Shelving & Storage
SONIC Cabinet low MSS no tabletop combo 26"
Unavailable in United States
Sonic Equipment BV
Follow
SONIC Cabinet low MSS no tabletop combo 26"
Low cabinet with single door and drawers. No tabletop.
Download
Technical specification
Technical specification
Unique ref.
47308
Product family
förvaringssystem
Product group
MSS
Type
Object (single object)
Date of publishing
2015-05-12
Edition number
2
Height (mm)
962
Width (mm)
674
Depth (mm)
500
Links
Links
Product url
http://catalog.meca.se/ProductSheet.aspx?Article_ID=2549726&CarReference_ID=-1&CategoryType_ID=0
Instruction video
https://www.youtube.com/watch?v=L3uxGN7OD1Y
Related
Related
Material main
Steel
Material secondary
Steel
Designed in
Netherlands
Manufactured in
Taiwan
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Region availability
Europe
Denmark
Norway
Sweden
Similar products
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
Southwest Solutions Group
Corner Laminate Reception Desk
4.6
(
65
)
Download
Southwest Solutions Group
Microwave Kitchen Furniture
4.6
(
5
)
Download
Southwest Solutions Group
Monitor Generic
4.5
(
46
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
Spacesaver Corporation
4-Post FreeSpan™ Shelving on Mobile Carriage
Download