Publish your products
Empty trolley s13, 13 drawers black

Empty trolley s13, 13 drawers black

13 drawers 9 shallow drawers 2 deep drawers 2 small drawers wooden topblade document holder drawer blocking system, as protection against tipping over fully 100% rectractable drawers powder coating front centralized safety lock can holders paper holder garbage bin 4x extra large wheels ø125mm, whereof 2x caster with rolling and turning brake overall weight 155kg static load capacity: 400kg drawer capacity: 40kg measurements: l1185 x w730 x h951 mm
Technical specification
  • Unique ref.47308113
  • Product familyförvaringssystem
  • Product groupS13
  • TypeObject (single object)
  • Date of publishing2015-05-12
  • Edition number1
  • Height (mm)951
  • Width (mm)1185
  • Depth (mm)730
Related
  • Designed inNetherlands
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Europe
Denmark
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit