Publish your products
MWS work station 327cm left

MWS work station 327cm left

6 Adjustable shelves 1 Fixed shelf Heavy duty ball bearing slides Perforated steel panel for tool storage Stainless steel work surface 100% Retractable drawers Front centralized locks Cupboard with gas springs 2x USB, 2x LAN, 2x Air connectors Compatible with SFS (Sonic Foam System) 4 Electric connectors 220-230V with power switch 22 Drawers with 40Kg. load capacity Self supporting structure, walls no longer needed!
Technical specification
  • Unique ref.4731355
  • Product familyförvaringssystem
  • Product groupMWS
  • TypeObject (single object)
  • Date of publishing2015-05-12
  • Edition number1
  • Height (mm)2100
  • Width (mm)3268
  • Depth (mm)720
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inNetherlands
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Europe
Denmark
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit