Publish your products
SONIC MSS 26"/34" setup with 20 drawers with deep ss top

SONIC MSS 26"/34" setup with 20 drawers with deep ss top

Create the ultimate work space with the MSS modular storage systems. Keep your work space organized to maximize your work flow and productivity! Stainless steel top blade Self supporting structure, walls no longer needed! Modular customizable to personal wishes Compatible with SFS (Sonic Foam System) RAL Black: 9004 RAL Grey: 9006
Technical specification
  • Unique ref.4731819
  • Product familyförvaringssystem
  • Product groupMSS
  • TypeObject (single object)
  • Date of publishing2015-05-12
  • Edition number1
  • Height (mm)2000
  • Width (mm)3107
  • Depth (mm)530
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inNetherlands
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit