Publish your products
SWS Racing Portable modular workstation

SWS Racing Portable modular workstation

Portable modular workstation, consisting of 4 individual modules Ideal for the mobile and adaptive workshops Very common in the automotive racing industry Every module contains 4 extra large wheels Ø125mm, whereof 2 casters with rolling and turning brake 4x ground boarding, magnetic removable RAL black: 9004
Technical specification
  • Unique ref.4732210
  • Product familyförvaringssystem
  • Product groupSWS
  • TypeObject (single object)
  • Date of publishing2015-05-12
  • Edition number2
  • Height (mm)1025
  • Width (mm)3320
  • Depth (mm)500
Related
  • Material mainSteel
  • Designed inNetherlands
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit