Publish your products
WB 41" recycle trolley set

WB 41" recycle trolley set

Sturdy steel sheet and square tube construction, welded Mobile recycle trolley 4 wheels Ø 125mm, 2 swivel castors with roller and twist lock 4 drawers with ball bearing slides 2 adjustable support legs for optimal stabilisation Powder coating RAL black: 9004 RAL grey: 9006
Technical specification
  • Unique ref.4732314
  • Product familyförvaringssystem
  • Product groupWB
  • TypeObject (single object)
  • Date of publishing2015-05-12
  • Edition number1
  • Height (mm)1010
  • Width (mm)1330
  • Depth (mm)760
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inNetherlands
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Europe
Denmark
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit