Publish your products
SONIC Mss Portable trolley 7 drawers

SONIC Mss Portable trolley 7 drawers

7 Heavy duty ball bearing slide drawers 100% Retractable drawers Front centralized lock Compatible for SFS (Sonic Foam System) Max. drawer capacity: 40Kg Powder coating 4x caster wheels Ø60mm, whereof 2x with rolling and turning brake RAL grey: 9006 RAL black: 9004
Technical specification
  • Unique ref.47451
  • Product familyförvaringssystem
  • Product groupMSS
  • TypeObject (single object)
  • Date of publishing2015-05-12
  • Edition number2
  • Height (mm)947
  • Width (mm)674
  • Depth (mm)500
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inNetherlands
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit