Publish your products
SWS 32" recycle cabinet black

SWS 32" recycle cabinet black

Integrated waste paper compartment Integrated paper roll holder Extra storage compartment Powder coating Rubber antistatic cover 4x extra large wheels ø125mm, whereof 2x caster with rolling and turning brake Overall weight 60KG Static load capacity: 400KG RAL black: 9004
Technical specification
  • Unique ref.47456
  • Product familyförvaringssystem
  • Product groupSWS
  • TypeObject (single object)
  • Date of publishing2015-05-12
  • Edition number1
  • Height (mm)1025
  • Width (mm)830
  • Depth (mm)500
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inNetherlands
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Europe
Denmark
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit