Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
meca-sonic/products/86ebb2f4-b8b0-4c96-b791-bec9b1e91026
Home
Categories
Furniture
Shelving & Storage
WB 41" recycle trolley
Unavailable in United States
Sonic Equipment BV
Follow
WB 41" recycle trolley
Mobile recycle trolley 4 wheels Ø 125mm, 2 swivel castors with roller and twist lock 4 drawers with ball bearing slides 2 adjustable support legs for optimal stabilisation Powder coating RAL black: 9004 RAL grey: 9006
Download
Technical specification
Technical specification
Unique ref.
47490
Product family
förvaringssystem
Product group
WB
Type
Object (single object)
Date of publishing
2015-05-12
Edition number
1
Height (mm)
937
Width (mm)
1050
Depth (mm)
718
Links
Links
Product url
http://www.sonic-equipment.com/en/product/storage-systems-empty/work-bench/47490/wb-41inch-recycle-trolley
Instruction video
https://www.youtube.com/watch?v=L3uxGN7OD1Y
Related
Related
Material main
Steel
Material secondary
Steel
Designed in
Netherlands
Manufactured in
Taiwan
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
Region availability
Europe
Denmark
Norway
Sweden
Similar products
Southwest Solutions Group
Monitor Generic
4.5
(
46
)
Download
Southwest Solutions Group
Nightstand Residential Furniture
4.8
(
14
)
Download
Southwest Solutions Group
Corner Laminate Reception Desk
4.6
(
65
)
Download
Southwest Solutions Group
Dresser Residential Furniture
4.5
(
13
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
Ethnicraft
Kabuki TV cupboard - oak - 2 drawers 200x45x48 cm
Download