Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
mediatechnologies/products/3b8c0a88-fadd-47ec-882b-15199f22a129
Home
Categories
Furniture
Shelving & Storage
Bookcase Mobile Shelving Concave Curve
Available in United States
Media Technologies
Follow
Bookcase Mobile Shelving Concave Curve
Download
Technical specification
Technical specification
Unique ref.
bookcase_mobile_shelving_concave_curve
Product family
Furniture
Product group
Shelving & Storage
Type
Object (single object)
Date of publishing
2014-01-01
Edition number
1
Height (inches)
48
Width (inches)
72
Depth (inches)
25
Links
Links
Product url
http://www.mediatechnologies.com/product/drift-convex
Related
Related
Material main
Wood
Material secondary
PVC
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
Similar products
Southwest Solutions Group
Monitor Generic
4.5
(
46
)
Download
Southwest Solutions Group
Dresser Residential Furniture
4.5
(
13
)
Download
Southwest Solutions Group
Nightstand Residential Furniture
4.8
(
14
)
Download
Southwest Solutions Group
Corner Laminate Reception Desk
4.6
(
65
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
Ethnicraft
Kabuki TV cupboard - oak - 2 drawers 200x45x48 cm
Download