Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
mediq/products/be9498ed-1fcb-4fb8-a674-f5b8d1c45264
Home
Categories
Construction
Lifts
Hiro 350 - lift
Available in United States
Mediq
Follow
Hiro 350 - lift
Works with friction drive principle.
Guide rails, round and fat-free
The guide rails material is stainless steel
Complies with the Machinery Directive 2006/42/EC, Appendix II A, EN 81-40 and ISO 9386-2 standards.
The lift color can be chosen according to the RAL color, standard color gray RAL 7038 (cover panels, posts and other parts), RAL 7022 (body color)
Download
Technical specification
Technical specification
Unique ref.
articlenumber2
Type
Object (single object)
Date of publishing
2013-06-03
Edition number
1
Links
Links
Product url
http://www.mediq.fi/suunnittelijoille/hissit/hiro-liftulkokayttoon.html
Installation instructions
http://www.mediq.fi/public/dokumenter/MediqSuomi/Apuvalineet/Porrashissit/Kayttoohje%20Hiro%20320-370%20.pdf
Technical description
http://www.mediq.fi/public/dokumenter/MediqSuomi/Apuvalineet/Porrashissit/Kayttoohje%20Hiro%20320-370%20.pdf
Related
Related
Material main
Steel
Material secondary
Steel
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Construction - Lifts
IFC classification
Transport Element
UNSPSC name
Lift stations
UNSPSC code
47101533
Similar products
Garaventa Lift
Electric LULA MRL - Limited Use / Limited Application Elevator
4.1
(
88
)
Download
Garaventa Lift
Elvoron LULA - Limited Use / Limited Application Elevator
4.1
(
27
)
Download
TK Elevator - Elevators & Escalators
momentum high-rise – standard
3.7
(
16
)
Download
KONE Elevators & Escalators
MonoSpace 500 DX for North America - Low to Mid Rise - Machine Room-less Traction Elevator
3.2
(
46
)
Download
Garaventa Lift
Elvoron Home Elevator HR / MR (Standard/Upgrade/Premium)
4.0
(
32
)
Download
TK Elevator - Elevators & Escalators
endura above-ground 3-stage hydraulic
4.4
(
9
)
Download