This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

FPJ140 2SF Security Portal

Unique ref.: FPJ140-2SF
Brand: Meesons A.I. Ltd
Product family: Security Doors
Product group: Security Doors and Portals
Width (mm): 2030
Height (mm): 2410
Depth (mm): 1137
Date of publishing: 2020-08-07
Edition number: 1
Type: Object (single object)
Download (2)

The FPJ140 2SF is a fire rated security portal designed to maintain a secure fire line for up to 60 minutes, conforming to EI60. As well as maintaining a secure fire line the FPJ140 2SF prevents tailgating and is available with attack resistant glass, making the FPJ140 2SF an ideal entrance control solution for any secure area.


This product is manufactured in Italy by Alluser Industrie Srl. With over 40 years’ experience in Security Portal design and manufacture, Alluser have developed the widest range of Security Portals on the market.


FPJ140 2SF Fire Rated Security Portal

  • External Width: 2030mm
  • External Depth: 1137mm
  • Internal Height:2135mm
  • External Height: 2410mm
  • Doorset: Sliding
  • Nr of doorwings: 4
  • Emergency Exit: Yes
  • Glazing:Clear curved laminated safety glass. Glass certification: Vandal Resistant Glass Vandal Resistant glass P2A-EN 356 (Optional Vandal/ Bullet Resistant available)
  • Fire rated half portal certified* to EI60 as per the European Fire Resistance norm: EN 13501-2 & EN 1634-1 : 2014.
  • Resistance to fire for 60 minutes integrity and insulation
  • Finish: Powdercoated, Aluminium, Brushed Steel, Polished Steel






Material main: Steel
Material secondary: Glass
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Doors - Security
IFC classification: Door
Uniclass 1.4 Code: L41122
Uniclass 1.4 Description: Security doors
Uniclass 2.0 Code: SS-25-30-20-37
Uniclass 2.0 Description: High Security Doorset Systems
Uniclass 2015 Code: Ss_25_30_20_77
Uniclass 2015 Description: Sliding doorset systems
NBS Reference Code: 25-30-20-77
NBS Reference Description: Sliding Doorset Systems
OmniClass Number: 23-17 11 27 11
OmniClass Title: Trap Doors
This product is available in:
Europe
  • United Kingdom

BIMobject®