Set your location and language to prioritise localised information. Continue
Pegas GLE
Archived

Pegas GLE

Turnstiles are an excellent solution for controlled access but at the same time can be restrictive to DDA access and deliveries to your building. Where access is an issue, the Pegas GLE enhances your turnstile system with the ability to accommodate every user and is the perfect accessory to EasyGate Turnstiles.
Specification
  • Pegas GLE Access Gate

    • Post Height:1060mm
    • Central Column: Ø 168 mm
    • Barrier Width: 850-1000mm
    • Barrier Height: 850-1800mm
    • Passage Width: 900-1100mm
    • Nr of Doorwings: 1
    • Power Supply: 13.8V DC/ 24V AC
    • Disabled Access: Yes
Technical specification
  • Unique ref.PGLE
  • Product familySecurity Doors
  • Product groupSecurity Doors and Portals
  • TypeObject (single object)
  • Date of publishing2020-07-28
  • Edition number1
  • Height (mm)850
  • Width (mm)850
Related
  • Material mainGlass
  • Material secondaryStainless steel
  • Designed inCzech Republic
  • Manufactured inCzech Republic
Classification
  • BIMobject CategoryDoors - Security