This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Counter Tops - Global AcryMed Antimicrobial Solid Surface

Unique ref.: meganitewwacrymed
Brand: Meganite Inc.
Product family: Solid Surfaces
Product group: 12mm collection
Width (mm): 144
Height (mm): 30
Depth (mm): 0.5
Date of publishing: 2020-10-07
Edition number: 1
Type: Object (single object)
Download (4)

All-new AcryMed range - an advanced antimicrobial acrylic solid surface material suitable for all interior spaces.

AcryMed is specially developed to enhance indoor environment surfaces by protecting the surface itself against deterioration, stains and odor-causing bacteria. 

AcryMed has antimicrobial protection integrated into the solid surface sheet during production, it is not a top coating.

AcryMed is certified in accordance with ISO 22196 and JIS Z 2801. It offers integrated hygienic surface protection with a significant impact that works effectively against bacteria.

Antimicrobial Acrylic Solid Surface Sheet. 

ISO 22196 and JIS Z 2901 certified.

Standard Size : 1/2" x 30" x 144"   (12mm x 760mm x 3660mm)


Material main: Solid surface
Material secondary: Solid surface
Designed in: United States
Manufactured in: United States
Weight Net (Kg): 132

BIMobject Category: Kitchen - Counter tops
IFC classification: Surface
UNSPSC name: Surface
UNSPSC code: 301521
Uniclass 1.4 Code: L8571
Uniclass 1.4 Description: Counters
Uniclass 2.0 Code: PR-35-12-18
Uniclass 2.0 Description: Counter Tops
Uniclass 2015 Code: Pr_40_30_30_18
Uniclass 2015 Description: Counter tops
NBS Reference Code: 35-12-18
NBS Reference Description: Counter Tops
CSI MasterFormat 2014 Code: 12 36 00
CSI MasterFormat 2014 Title: Countertops
OmniClass Number: 23-21 21 35
OmniClass Title: Commercial Serving Counters
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS

BIMobject®