Unique ref.: | solidsurfaceeu |
---|---|
Brand: | Meganite Inc. |
Product family: | Solid Surfaces |
Product group: | 12mm collection |
Width (inches): | 144 |
Height (inches): | 30 |
Depth (inches): | 0.5 |
Date of publishing: | 2018-03-01 |
Edition number: | 2 |
Type: | Object (single object) |
MEGANITE provides high performance acrylic solid surface used as counter tops, back splashes, window sills, sinks, shower walls, and transaction tops that work wonderfully for residential and commercial applications.
Product url: | https://www.meganite.com/en_eu/colors-en-eu/ |
---|---|
Installation instructions: | https://www.meganite.com/en_eu/fabrication-videos-en-eu/ |
COBie Product Data Sheet: | |
Product certification: | https://www.meganite.com/en_eu/about-us-en-eu/ |
Technical description: | https://www.meganite.com/en_eu/technical-resources-en-eu/ |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/meganite/product/solidsurfaceeu
Material main: | Solid surface |
---|---|
Material secondary: | Solid surface |
Designed in: | United States |
Manufactured in: | |
Weight Net (Lbs): | 132 |
BIMobject Category: | Kitchen - Counter tops |
---|---|
IFC classification: | Surface |
UNSPSC name: | Surface |
UNSPSC code: | 301521 |
Uniclass 1.4 Code: | L8571 |
Uniclass 1.4 Description: | Counters |
Uniclass 2.0 Code: | PR-35-12-18 |
Uniclass 2.0 Description: | Counter Tops |
Uniclass 2015 Code: | Pr_40_30_30_18 |
Uniclass 2015 Description: | Counter tops |
NBS Reference Code: | 35-12-18 |
NBS Reference Description: | Counter Tops |
CSI MasterFormat 2014 Code: | 12 36 00 |
CSI MasterFormat 2014 Title: | Countertops |
OmniClass Number: | 23-21 21 35 |
OmniClass Title: | Commercial Serving Counters |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
Name | Value |
---|---|
Countertop Material | Acrylic |
Depth | 760 mm |
Height | 12 mm |
Width | 3660 mm |
BIMobject®