Publish your products
B Vent Spun Aluminum

B Vent Spun Aluminum

Spun Aluminum B Vent is a seamless one-piece vent designed for easy installation and eliminates frame curbs. The spun aluminum B vent comes in nine sizes ranging from 4″ to 12″.

• Seamless one piece construction made from heavy gauge aluminum.
• Seamless for high temperature torch-on roofing systems.
• 8” water height.
• Available in sizes 4”, 5”, 6”, 7”, 8”, 9”, 10″, 11″ and 12″.
• Also available in TPO Direct Weld™.

040616

Product Tags:
A Vent Flashing, Aluminum B Vent, B Vent Flashing, C Vent Flashing, Custom B Vent, Fireplace Flashing, Flat B Vent, Furnace Flashing, Gas Pipe Flashing, Hot Weld Flashing, Pipe Flashing, Pitch B Vent, Storm Collar, Vent Flashing, Vent Pipe Flashing, Vent PipesSpun B Vent



Technical specification
  • Unique ref.b-vent-aluminum
  • Product familyFlat Roofing Products
  • Product groupAluminum B-Vent
  • TypeObject (single object)
  • Date of publishing2020-05-20
  • Edition number1
Related
  • Material mainGalvanized steel
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationObject
  • UNSPSC nameRoofing drains
  • UNSPSC code30151605
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit