Publish your products
Menzies Blue Drain Seal™

Menzies Blue Drain Seal™

• Provides complete seal between drain and outlet pipe connections.
• Prevents water back-up damage when using insert drains.
• Available in sizes 3”, 4”, 5” and 6”.
• Available 24″ Screwdriver for Blue Drain Seal™.
• Listed to meet Canadian and U.S. standards by QAI. Meets CSA B79 and ASME A112.6.4.
• Receive a FREE 24″ screwdriver when you order 6 or more Blue Seals. Please request this in the ‘Order Comments’ box.
082418

Product Tags:
Drain Connector, Drain Expansion Joint, Drain Seal, Expansion Seal, Max Flo, Maxx Flo, MJ Clamp, OMG Seal, Pipe Connector, Rubber Seal, Seal, U Flow



Technical specification
  • Unique ref.blue-drain-seal
  • Product familyFlat Roofing Products
  • Product groupBlue Drain Seal
  • TypeObject (single object)
  • Date of publishing2020-05-20
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationObject
  • UNSPSC nameRoofing drains
  • UNSPSC code30151605
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitleRoof Drains
  • OmniClass Number23-13 41 39
  • OmniClass TitleRoof Drains
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit