Publish your products
Clamp-Tite Spun Copper Drain No Hub - TPO

Clamp-Tite Spun Copper Drain No Hub - TPO

• TPO coated flange.
• Clamping ring bolts down into compression fit mounting ring.
• Stainless steel screw fastens die-cast aluminum strainer.
• No vertical studs to interfere with membrane.
• Lower clamping ring mount is embedded in the drain bowl. No bolts penetrating drain body.
• Cast aluminum strainer.
• All fasteners are stainless steel.
• Listed to meet Canadian and U.S. standards by QAI. Meets CSA B272 and IAPMO PS 64.
• For complete seal assurance this product works best when used with Menzies Blue Drain Seal.
• Menzies TPO Direct Weld™ for fast installation on TPO Roofing Systems.

011018

Product Tags:
coated products, Roof Drains, Thermoplastic Olefin coated, TPO

Technical specification
  • Unique ref.clamptite-copper-nohub-tpo
  • Product familyFlat Roofing Products
  • Product groupClamp-Tite Copper Drains
  • TypeObject (single object)
  • Date of publishing2020-05-20
  • Edition number1
Related
  • Material mainCopper
  • Material secondaryThermoplastic olefin (TPO)
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • UNSPSC nameRoofing drains
  • UNSPSC code30151605
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitleRoof Drains
  • OmniClass Number23-13 41 39 13
  • OmniClass TitleRoof Drains With Strainer
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit