Publish your products
Compound sets horizontal - 4 zones
Compound sets horizontal - 4 zones

    Compound sets horizontal - 4 zones

    5.0 out of 5 stars5.0(8 reviews)

    Horizontal assembly with 4 zones MéO, with wood interior and aluminium exterior.

    Possibility of conversion between opening window, fixed window or French window.

    Customisable dimensions to meet manufacturing constraints.

    Range of wood / aluminium materials available.

    Opening with a choice of handle: Right / Left.

    Optional thermobloc rolling shutter (195 or 225 mm box).

    Peripheral seal, thermal frame and glued glazing.

    Patented joinery.

    Specification
    • Different variable parameters.

      Information and technical data of the joinery.

      Window with standard or PMR sill.

      New or renovation.

      Outside: choice of color (27 aluminum shades). 

      Inside: choice of wood species and finish (2 species and 10 finishes).

      Modeling non-contractual.

      Possible technical parameters :

      • Doublage 75,105,125,145,165,185,205 
      • Frame width 33,43,53,63,73,83  
      • Sill length 75,105,145,185,205 
      • Glazing thickness from 27,5 to 34 
      • Adjustable handle height 
      • Sill height 
      • Tunnel position (Renovation)
    Technical specification
    • Unique ref.MeO-F-PF-4vtx-hz
    • Product familyWindows
    • Product groupWood & aluminium windows
    • TypeObject (single object)
    • Date of publishing2021-11-08
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminium
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Blinds
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    France