Publish your products
Entrance door glass with transom
Entrance door glass with transom

    Entrance door glass with transom

    4.8 out of 5 stars4.8(11 reviews)

    Glass door with transom MéO, inside in wood and outside in aluminium.

    Possibility of conversion between different styles.

    Dimensions can be customised according to manufacturing constraints.

    Door with choice of handle: Right / Left.

    One-piece wood-aluminium leaf, 69 mm thick.

    Security lock with 5 locking points and three-dimensional adjustable hinges.

    Patented concept.

    Specification
    • Various variable parameters.

      Information and technical data of the joinery.

      Non-contractual model.

      Two types of frame.

      Possible technical parameters :

      • Doublage 75,105,125,145,165,185,205
      • Frame width 33,43,53,63,73,83
      • Choice of 3 models with different styles
    Technical specification
    • Unique ref.MeO-PE-1vtl-imp
    • Product familyDoors
    • Product groupWood & aluminium doors
    • TypeObject (single object)
    • Date of publishing2021-11-08
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminium
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • OmniClass Number23-13 33 21 11 15
    • OmniClass TitleBalanced Door Aluminum-Framed Entrances
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe
    France