Publish your products
Anchor-Tite HG Fascia (Single-Ply)
Metal-Era

Anchor-Tite HG Fascia (Single-Ply)

Fully Adhered or Mechanically Attached Single-Ply Version

The Anchor-Tite HG Fascia provides your single-ply roof system with:

  • A heavy-gauge cover with standard face sizes.
  • An extruded aluminum anchor bar that offers industry-leading protection against wind uplift damage.
  • Best in the industry Lifetime, 215 MPH Wind Warranty.
  • Long-term, worry-free performance.
  • Fast and easy, non-stripped-in installation.
Specification
  • Testing

    • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
    • Factory Mutual approved for wind uplift protection.
    • Miami-Dade Approved (No. 23-0912.08 12/11/28) to comply with the “High Velocity Hurricane Zone of the Florida Building Code.”

    Wind Warranty

    The Lifetime, 215 MPH Anchor-Tite Wind Warranty is available on all Metal-Era manufactured Anchor-Tite products. It covers replacement or repair of any portion of the system that has failed due to a defect in Metal-Era supplied materials. The warranty covers the roof edge for the lifetime of the roof on which it was originally installed.

    Finish Warranty

    • 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors.
    • Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.
    • Anodized finishes come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge).
    • Please email Technical Services regarding pricing for Anodized finishes.

    Standard Sizes

    • 4"
    • 5 ½"
    • 7"
    • 8 ½"
    • 10"

    Cover Materials

    • 24 ga steel
    • 22 ga steel
    • .040" aluminum
    • .050" aluminum
    • .063" aluminum

    Colors

    Choose from a wide range of standard colors and finishes that meet your job requirements.

    Efficient Design

    • Provided in 12'-0" lengths with pre-punched holes for quicker installation and lower labor costs.
    • The fastening holes are slotted to allow for thermal movement of the materials and ensure correct fastener placement and spacing.
    • When reroofing, the anchor bar can be removed, cleaned and reinstalled at any time without compromising its strength and appearance.
    • Watertight Non-penetrating design eliminates the need for stripping-in or heat welding that is typical of many other roof edge designs. Watertight integrity is not compromised by improper flashing procedures, failed adhesives or lap sealants.
    • Factory fabricated miters, scuppers and drainage accessories provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.
    • The patented, extruded aluminum anchor bar securely terminates the membrane. This provides protection unlike any other manufactured or shop-fabricated edge. The anchor bar is readily available to dry-in the roof structure.
    • Interlocking, concealed splice plate design prevents splice plate migration under the panels. This creates a more aesthetically pleasing design compared to traditional cover plates or lap joints at the seams.
    • Radius and specially fabricated products are available to meet the unique needs of each project.
    • All anchor bar EPDM splice plates and fasteners are included and will arrive to the job site with the product (sealant by others).

    Competitively Priced

    The installed cost rivals even light gauge roof edge systems fabricated locally or in a roofer’s shop.

Technical specification
  • Unique ref.anchor-tite-hg-single-ply
  • Product familyRoof Edge, Anchor‑Tite
  • Product groupFascia, Single‑Ply
  • TypeObject (single object)
  • Date of publishing2026-09-02
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Roof Accessories

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States