We are using cookies to provide our services

By using our services you agree to our use of cookies

Extruded Aluminum Sidewall/Ceiling Return Grille - CC5

Unique ref.: Extruded-Aluminum-Sidewall-Ceiling-Return-Grille-CC5
Brand: METALAIRE
Product family: Grilles, Registers & Diffusers
Product group: Grilles & Registers
Date of publishing: 2019-04-09
Edition number: 1
Type: Object (single object)
Download (7)

The Series CC aluminum cubed core return and exhaust grilles are designed to provide low pressure drops and low sound levels. It is available in several different core configurations and border styles.

  • Series CC is an excellent choice for high capacity applications requiring minimum pressure drop and noise.
  • Available with various core sizes - 1/2" x 1/2" x 1/2" cube (CC5), 1/2" x 1/2" x 1" cube (CC15) and 1" x 1" x 1" cube (CC1)
  • Standard construction is aluminum. Also available with steel frame.


Material main: Steel
Material secondary: Aluminium
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Ductwork
IFC classification: Air Terminal
UNSPSC name: Air diffusers
UNSPSC code: 40101505
Uniclass 1.4 Code: L747361
Uniclass 1.4 Description: Diffusers
Uniclass 2.0 Code: PR-65-06-02
Uniclass 2.0 Description: Air Diffusers
Uniclass 2015 Code: Pr_70_65_04_02
Uniclass 2015 Description: Air diffusers
NBS Reference Code: 65-06-02
NBS Reference Description: Air Diffusers
CSI MasterFormat 2014 Code: 23 37 13
CSI MasterFormat 2014 Title: Diffusers, Registers, and Grilles
OmniClass Number: 23-33 49 11 11
OmniClass Title: Ceiling Ventilation Diffusers
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Ductwork

Name Value
Air Flow 46 m³/h — 15360 m³/h
Body Material Extruded Aluminum
Connection Size 6x6 to 48x48
Finish Color White
Frame Material Extruded Aluminum
Grille Material Extruded Aluminum
Material Extruded Aluminum
Mounting Surface Mount ; Lay in T-Bar ; Concealed Spline ; Tegular Lay In T-Bar

All BIM objects are real products from real manufacturers confirmed and approved