Publish your products
High Performance Slot Diffuser - "E" Series - Model PHPS-E
METALAIRE

High Performance Slot Diffuser - "E" Series - Model PHPS-E

4.2 out of 5 stars4.2(5 reviews)

The PHPS-E features the same aerodynamically curved control vanes used in the PHPS-J. It maintains an air pattern tight against the ceiling in constant or variable control systems. At only 9" of height, the PHPS-E requires minimum space but provides maximum performance and flexibility for interior or perimeter applications.

    • Control vanes have double metal thickness at slot face for additional strength and rigidity
    • Pattern Control Vanes are shipped loose to allow field installation for left or right throw (factory installation for additional charge)
    • Corrosion resistant steel construction
    • Available in 1 and 2 slots
    • Available lengths 24", 36", 48" and 60"
    • 24" lengths has one vane per slot. Lengths 36", 48" and 60" have two vanes per individual slot
    • Optional insulation on PHPSI-E
    • Available for Donn Fine Line/Bolt Slot application
Specification
  • Models
    Non-Insulated
    PHPS-E-6 Lay-in Border
    PHPS-E-9 Donn Fineline Border
    Insulated
    PHPSI-E-6 Lay-in Border
    PHPSI-E-9 Donn Fineline Border

    Finish
    25 White Tee/Black
    26 All White
    27 All Black


Technical specification
  • Unique ref.High-Performance-Slot-Diffuser-E-Series-PHPS-E
  • Product familyGrilles, Registers & Diffusers
  • Product groupPlenum Slot Diffuser
  • Date of publishing2020-11-10
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationAir Terminal
  • UNSPSC nameAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass Number23-33 49 11 11
  • OmniClass TitleCeiling Ventilation Diffusers
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
Mexico
United States