We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Low Profile Parallel Fan Powered Terminal - Cooling Only - FVL-600

Unique ref.: Low-Profile-Parallel-Fan-Powered-Terminal-Cooling-Only-FVL-600
Brand: METALAIRE
Product family: Air Terminal Units
Product group: Fan Powered Air Terminal Units - Variable Volume
Date of publishing: 2019-04-09
Edition number: 1
Type: Object (single object)
Download (11)

The Metalaire model FVL-600 parallel fan-powered terminal unit is designed to provide superior comfort to zones by intermittent parallel fan operation. Conditioned primary air is varied during cooling while the fan cycles on during heating.  The primary air does not pass through the fan.  The model FVL-600 is designed with a reduced height for low clearance ceiling applications.

  • Capacities ranging from 200-2,500 CFM in 3 casing sizes
  • Reduced height for low clearance applications
  • AHRI Certified, ETL listed, UL 1995,  Complies with NFPA 90A and UL 181
  • Pneumatic, Electric, Analog, or Direct Digital Controls available

  • Single speed high efficiency PSC motor with SCR motor speed control
  • Field adjustable baffles, top and bottom, for balancing
  • Large bottom access panel provided for easy motor/blower servicing
  • Gasketed back draft damper to minimize leakage in cooling mode
  • Industry leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
  • All metal constructed inlet flow sensor with extra balancing taps
  • NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
  • Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
  • All FVL-600 terminal units are AHRI certified and shipped with the AHRI seal

Liners

  • ½” 1.5lbs fiberglass
  • ¾”, or 1” 1.5lbs foil faced
  • ½” or 1” Thermopure closed cell foam

Access Doors

  • Damper
  • Motor/Blower
  • Inlet sensor
  • Hot water coil
  • Electric heat

Other options available:

  • 5 different control enclosures
  • 4 different handing configurations
  • 3 different outlet connections 
  • Hanger brackets
  • 4 different transformers
  • Multiple how water coil options
  • Multiple electric heat options
  • Custom options



Material main: Steel
Material secondary: Aluminium
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Mechanical Ventilation
IFC classification: Air Terminal
UNSPSC name: Air diffusers
UNSPSC code: 40101505
Uniclass 1.4 Code: L747361
Uniclass 1.4 Description: Diffusers
Uniclass 2.0 Code: PR-65-06-02
Uniclass 2.0 Description: Air Diffusers
Uniclass 2015 Code: Pr_70_65_04_02
Uniclass 2015 Description: Air diffusers
NBS Reference Code: 65-06-02
NBS Reference Description: Air Diffusers
CSI MasterFormat 2014 Code: 23 37 13
CSI MasterFormat 2014 Title: Diffusers, Registers, and Grilles
OmniClass Number: 23-33 49 11 11
OmniClass Title: Ceiling Ventilation Diffusers
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Apparent Power 1/8-1/3 hp
Height 10 1/2" — 1' 1/2"
Length 2' 8" — 3' 0"
Width 2' 6" — 3' 2"

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 2' 8" — 3' 0"

All BIM objects are real products from real manufacturers confirmed and approved