Publish your products
Roll-Formed Aluminum Return Grille - 45° Louvered Face - Surface Mount - Model RH-1
METALAIRE

Roll-Formed Aluminum Return Grille - 45° Louvered Face - Surface Mount - Model RH-1

4.1 out of 5 stars4.1(8 reviews)

Model RH return grilles combine the advantages of corrosion resistant construction and durability with an attractive design, excellent performance, and competitive pricing.

  • This economical series of roll-formed aluminum return grilles and registers are available in a number of borders to integrate into a wide range of ceiling and sidewall applications
  • The RH is an excellent choice for exhaust and return applications
Technical specification
  • Unique ref.Roll-Formed-Aluminum-Return-Grille-45-Louvered-Face-RH
  • Product familyGrilles, Registers & Diffusers
  • Product groupGrilles & Registers
  • TypeObject (single object)
  • Date of publishing2019-04-09
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationAir Terminal
  • UNSPSC nameAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass Number23-33 49 11 11
  • OmniClass TitleCeiling Ventilation Diffusers
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit