Publish your products
OMEGA II SAFARI
OMEGA II SAFARI
OMEGA II SAFARI

    OMEGA II SAFARI

    The OMEGA SAFARI fence system perfectly blends natural aesthetics with modern durability. Inspired by the elegant look of bamboo, it brings a lush, organic feel to any setting. Its unique design features diagonally welded, crisscrossed bars that provide a stylish, nature-themed appearance while delivering strength and reliability.  Constructed with vertical aluminum solid rods and horizontal flat supports, protected by a durable polyester powder-coated finish, the OMEGA SAFARI fence offers security, longevity, and visual appeal. It integrates seamlessly into various environments: Private gardens, schools, parks, zoos, trails, bridges, warehouses, residential areas, and more where both protection and design matter.

    Specification
    • SPACING BETWEEN VERTICAL RODS: Maximum 3 13/16’’ (97.5 mm)

      VERTICAL INCLINED SOLID RODS Diameter 11/16’’ (18 mm)

      HORIZONTAL FLATS SUPPORTS Rectangular 1 1/4’’ x 1/4’’ (31.75 mm x 6.35 mm)

      MOUNTING ANGLE SUPPORT: U-shape bracket adjustable from 0° to 180°

      STRUCTURE Diagonally welded, crisscrossed rods and flats

      FINISH Polyester Powder-coated

      MATERIAL Aluminum 6061-T6

    Technical specification
    • Unique ref.Omega-II-SAFARI
    • Product familyOmega II Fence Systems
    • Product groupOrnamental Fences
    • TypeBuilding Material
    • Date of publishing2026-04-22
    • Edition number1
    • Height (inches)94
    • Width (inches)91.5
    Related
    • Material mainAluminium
    • Designed inCanada
    • Manufactured inCanada
    • Weight Net (Lbs)100
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States